Advance CertaDrive X Series LED Drivers

Commercial Release

New Model Available: 65W

The Advance CertaDrive X Series 65W Indoor Linear LED drivers just released. With the latest addition, the complete lineup of Advance CertaDrive X Series LED indoor drivers are now available!

Advance CertaDrive X Series LED drivers cover all lumen package fixture needs for any basic commercial troffer, panel, strip, wrap, etc. with 0-10V dimming down to 10% while providing superior quality and performance associated with the Advance brand.

- 13 models, in a T280 housing, are available now, ranging from 14W to 55W
- A 14th 65W model, in a T360 housing, now available!
- Low profile (21 mm) design ideal for backlit panel, LED troffer, strip or wrap around fixtures
- Drop-in replacement for the Advance CertaDrive Gen 1 and 2

October 15, 2020

What's New

  • 50,000+ hour lifetime
  • Excellent thermal performance
  • High power factor & low THD

Benefits

  • Enables long life luminaire designs
  • Allows operability in indoor (low-bay) ambient conditions
  • Suitable for commercial indoor applications

* Advance CertaDrive LED drivers are manufactured to engineering standards correlating to a designed and average life expectancy of 50,000 hours of operation at maximum rated case temperature. Minimum 90% survivals based on MTTF modeling.