Advance Fortimo LED Strip VO LV3
Commercial Release
Fortimo LED strip value offer (LED strip VO LV3) is designed to meet all the basic needs of recessed ambient lighting applications, with excellent price per lumen value and high design flexibility. The LED strip VO offers 50,000 hrs life of CRI80 light quality, at efficacies of up to 190 lm/W, and 3SDCM color consistency. The modules feature push-in connectors and a mechanical footprint compatible with its predecessors in the Fortimo LED Strip family, and Zhaga. 44” and 47.5” models offer the option to separate at 11” intervals along the length of the module, and connectors on both ends, allowing for the separation into two modules. The LED strip VO LV3 also offers a five-year limited system warranty when paired with Advance Xitanium LED drivers or Advance CertaDrive X drivers.
November 6, 2020
Features and Benefits
- Energy efficacy up to 183 lm/W (Tc 45°C)
- 3 SDCM color consistency
- CRI80 color rendering
- 50,000 hrs lifetime• Push-in connectors
- Mechanical footprint compatible with LED strip product family and Zhaga
- Variable length with separation features every 5.9 in. and connectors on both ends allowing for separation into two modules
- Ideal for long linear runs
- Low system cost and optimized performance with five-year limited system warranty when paired with Advance Xitanium LED drivers or Advance CertaDrive X drivers
Applications
- Education
- Office
- Healthcare
- Retail
- Hospitality
Downloads
- Advance Fortimo LED Strip VO LV3 19in 2400lm LED modules - Datasheet
- Advance Fortimo LED Strip VO LV3 19in 3600lm LED modules - Datasheet
- Advance Fortimo LED Strip VO LV3 44in 2700lm LED modules - Datasheet
- Advance Fortimo LED Strip VO LV3 44in 5400lm LED modules - Datasheet
- Advance Fortimo LED Strip VO LV3 44in 8100lm LED modules - Datasheet
- Advance Fortimo LED Strip VO LV3 47.5in 10800lm LED modules - Datasheet
- Engineering Files