Advance Xitanium 95W Outdoor 0-10V Dimmable LED Driver with SimpleSet
Commercial Release
Long-lasting and low maintenance, LED-based light sources are an excellent solution for all lighting applications. For optimal performance, these solutions require reliable drivers matching the long lifetime of the LEDs. The Advance Xitanium LED Outdoor Driver portfolio offers a range of products specially designed to operate LED solutions in outdoor applications. These drivers are designed for hard-wired integration into outdoor luminaires for the most rugged applications. They operate to specification under wide temperature and electrical ranges to ensure reliability.
October 19, 2020
Features
- 50,000+ hour lifetime1
- Programmable output current through SimpleSet
- Large operating window
- 6kV combi-wave surge rating to comply with ANSI C82.77-5 CAT C low
Benefits
- Designed for Class 2 luminaires
- Fast and simple way of programming
- Industry leading dimming range for 95W Class 2 product
- No external surge protection required to pass C82.77-5 CAT C low
Applications
- High-bay and mid-bay fixtures
- Area
- Roadway
- Parking garages
- Floodlights