Advance Xitanium 180W Gen 2 Sensor Ready (SR) Outdoor LED Drivers

The Advance Xitanium Sensor Ready (SR) LED driver can help reduce complexity and cost of light fixtures used in connected lighting systems in outdoor lighting applications. It's D4i certified and features a standard-compliant digital interface to enable direct connection to compatible networked lighting control (NLC) solutions. Functionality that ordinarily would require additional auxiliary components is integrated into the driver. The result is a simple, cost-effective light fixture that can enable every fixture to become a wireless node.

January 22, 2021

Features

  • Standard-compliant (ANSI C137.4 and DiiA) digital interface including:

        •         Integrated DALI bus power supply (Part 250)
        •         Memory Bank 1 extension, Energy Monitoring and Diagnostics (Parts 251, 252, 253)
        •         24V Auxiliary power supply for higher power device requirements (Part 150)

  • Accurate energy metering
  • Logic Signal Input (LSI)
  • Drive current setting via SimpleSet (wireless)
  • Enables interoperability with compatible third-party networked lighting control (NLC) solutions
  • Reduces cost and complexity of outdoor connected lighting systems2
  • Standardized luminaire data for Asset Management
  • 2% metering accuracy meets proposed ANSI standard C136.52
  • Can be used with standard motionsensors for local control to complement network control