Advance Xitanium 150W Outdoor 0-10V Dimmable LED Driver with SimpleSet

Commercial Release

We are pleased to announce the commercial release of the Advance Xitanium 150W dimmable outdoor LED driver.

This new outdoor LED driver is a replacement of LEDINTA0700C210DO and LEDINTA0700C210FO fixed-current (700mA) LED drivers. It is in the F-can form-factor and has an improved surge rating (6kV).

Long-lasting and low maintenance, LED-based light sources are an excellent solution for all lighting applications. For optimal performance, these solutions require reliable drivers matching the long lifetime of the LEDs. The Advance Xitanium LED Outdoor Driver portfolio offers a range of products specially designed to operate LED solutions in outdoor applications. These drivers are designed for hard-wired integration into outdoor luminaires for the most rugged applications. They operate to specification under wide temperature and electrical ranges to ensure reliability.

June 4, 2021

Features

  • 50,000+ hour lifetime
  • Excellent thermal performance
  • 0-10V Dimming suitable for UL Class 1 and Class 2 wiring

Benefits

  • Enables long life luminaire designs
  • Allows luminaire designs for a wide range of ambient environments