Advance-Xitanium-75W Indoor Sensor-Ready-(SR)-Gen 2 LED Driver

Commercial Release

The Advance Xitanium Sensor Ready (SR) LED driver can help reduce complexity and cost of light fixtures used in connected lighting systems for indoor lighting applications. It's D4i certified and features a standard-compliant digital interface to enable direct connection to compatible networked lighting control (NLC) solutions. The minimum dimming level has been improved to be as low as 1%. Advanced lighting control functionalities that ordinarily would require additional auxiliary component are integrated into this driver. The result is a simple, cost-effective light fixture that supports the most advanced smart lighting use cases.

May 14, 2021

Features

  • Standard-compliant (ANSI C137.4 and DiiA) digital interface including:
          - Integrated DALI bus power supply (Part 250)
          - Memory Bank 1 extension, Energy Monitoring and Diagnostics (Parts 251, 252, 253)
  • Energy metering and advanced diagnostics
  • Continuous dimming down to 1%
  • Low standby power <0.25W with no loading and <0.5W with 0.15W load
  • Drive current setting via SimpleSet wireless programming
  • 5-year limited warranty*

Benefits

  • Enable interoperability with diverse wireless sensors/network systems
  • Reduce complexity and cost of fixture by eliminating auxiliary components ordinarily required for powering sensors, switching fixture off and monitoring energy use
  • Future proof through standard interface to any suitable sensor and ease of adjustable drive current