Advance Xitanium 13W, 25W and 36W G2 LED-Drivers with SimpleSet

Advance Xitanium range of downlight LED Drivers are designed to provide OEMs with ultimate flexibility. These models are compatible with standard 0-10V dimming systems to deliver reliably smooth dimming performance down to a minimum of 1%. Enabled with SimpleSet technology, these drivers offer the needed flexibility & performance for the application with precise tuning of drive currents, selectable dimming curves and adjustable minimum dimming levels. With wide operating windows, compact size and simple current adjustability, luminaire manufacturers can easily design downlight fixtures with desired lumen levels to suit the application.

July 16, 2021

Features

  • 50,000+ hour lifetime1
  • SimpleSet Programmable
  • Large operating window
  • 1% minimum dim level
  • Compatible with Philips Fortimo Downlight modules

Benefits

  • SmartMate style housing enables easy design-in with excellent thermal performance
  • Enables Simple, Fast, Flexible applicationspecific configurations
  • Enables fixture designs with comprehensive application coverage for various loads and lumen levels
  • A single source system offer optimized for performance